TCX6D Medium, liquid, 1000 mL PET bottle

Well performing medium for any CHO clone - flexible medium for stable production in batch or fed-batch processes

TCX6D Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. TCX6D Medium has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.

Volume
Price (USD):
$123.00
Item No.: 
1070-0001

*Custom/bulk order quotes are provided within 72 hours of request.

icon-media-bottles

Not Ready to Buy?

Sample our CHO Media portfolio to identify and select the best media and feed for your process.

Request Your Sample

  • -Suitable for various CHO clones (e.g., DG44, K1, CHO S) and other animal cell lines
  • -Supports stable growth of suspension cells at high viability in seed train culturewith growth factor LONG®R3IGF-I
  • -w/o L-glutamine
  • -w/ HT (hypoxanthine/thymidine)
  • -Approved by ISO 9001 QMS (Quality Statement)
  • -Chemically defined, serum-free, animal component-free and hydrolysate-free
  • -Little or no adaptation required from other serum-free media

User Manual

Applications

  • Application
    8799050236512  
  • Application Area
    8804483498592  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  

Features

  • Serum Free
    8799107383904  

Physicochemical Information

  • Adherence/Suspension
    8798940430944  
  • Chemically Defined (CD)
    8803204137568  

Product Information

  • Package Type
    8799066587744  

Storage Conditions

  • Storage Conditions
    8799086805600  

Volume

  • Volume
    1 L  
  • Flexsafe® 2D Bag - Sartopore® 2 XLG - MPC - 5 L

    Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.