Basic Feed, liquid, 1000 mL PET bottle
Single feeding solution optimzied for various cells and processes.Basic Feed is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production fed-batch processes. The feed supplement contains highly concentrated nutrients to increase the productivity of cultured cells. It does not contain lipids, hydrolysates, or growth factors. Basic Feed supports superior production of viruses and recombinant proteins in suspension culture by increasing the final cell density and extending the production capability of the cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to extend the process and thereby increase product yield.
- Price (USD):
- $163.00
- Item No.:
- 1092-0001
*Custom/bulk order quotes are provided within 72 hours of request.
- Suitable for a broad range of cell lines including CHO and hybridoma
- Chemically defined, serum-free, animal component-free and hydrolysate-free
- Little or no adaptation required from other serum-free media
- Supports stable growth of suspension cells at high viability in seed train culture
- without L-glutamine
- without HT (hypoxanthine/thymidine)
- Approved by ISO 9001 QMS (Quality Statement)
User Manual
Applications
-
ApplicationProtein
-
Application AreaCHO, HEK
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Package TypeBottle
Storage Conditions
-
Storage Conditions2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)
Volume
-
Volume1L Bottle