Cellulose Acetate Membrane Filters Discs/ Type 11105, pore size 0.65 µm, 100 pieces per pack

Top Features of - Cellulose Acetate Membrane Filters Discs    

  • High flow rates and thermal stability
  • Excellently suited for pressure filtration devices
  • Compatible with aqueous solutions, oils, alcohols and other organic solvents

Popular Applications for Cellulose Acetate Membrane Filters Discs  

  • Filtration of aqueous solutions
  • Solvent filtration mixtures
  • Clarification
Filter Diameter
Price (USD)
$959.00
Article number: 
11105-142------N
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Acetate Membrane Filters Discs/ Type 11105, pore size 0.65 µm, 100 pieces per pack
Cellulose Acetate Membrane Filters Discs/ Type 11105, pore size 0.65 µm, 100 pieces per pack

Top Features of - Cellulose Acetate Membrane Filters Discs    

  • High flow rates and thermal stability
  • Excellently suited for pressure filtration devices
  • Compatible with aqueous solutions, oils, alcohols and other organic solvents

Popular Applications for Cellulose Acetate Membrane Filters Discs  

  • Filtration of aqueous solutions
  • Solvent filtration mixtures
  • Clarification
Price (USD):
$959.00
Item No.:
11105-142------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices. They are available in different pore and diameter sizes from 0.2 to 5 µm and from 13 mm to 293 mm respectively.

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration-mixtures
    • Clarification
  • Application Area
    Analytical sample preparation

Dimensions

  • Filter Diameter
    ⌀ 142 mm
  • Membrane Thickness
    120 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    116 mL/min/cm²/bar (Water)
  • Grade
    11105
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Membrane Material
    Cellulose Acetate (CA)

Physicochemical Information

  • Bubble Point
    ≥ 1.3 bar
  • Burst Pressure
    ≥ 0.7 bar
  • Pore Size
    0.65 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.