Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11303, 1.2 µm pore size, 25 pieces per pack
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
- Item No.:
- 11303-142------G
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose nitrate (CN) - or mixed cellulose ester (MCE) - membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. Cellulose nitrate membrane filters are hydrophilic, have high flow rates thanks to their symmetrical structure and are compatible with aqueous solutions (pH 4 – 8), hydrocarbons and several other organic solvents.
Applications
-
Application
-
Air/Gas Filtration
- Filtration of Aqueous Solutions
-
Air/Gas Filtration
Dimensions
-
Filter Diameter⌀ 142 mm
-
Membrane Thickness130 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate7 L/m²s (Air)
-
Grade11303
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
-
Membrane MaterialCellulose Nitrate (CN)
Physicochemical Information
-
Bubble Point≥ 1 bar
-
Burst Pressure≥ 0.2 bar
-
Pore Size1.2 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size25
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C
-
Gamma radiation 25 kGy
- Ethylene oxide
-
By autoclaving at 121 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.