Unisart® Nitrocellulose Blotting Membrane 0.22 µm, 100 Sheets Per Pack

Top Features

  • Exceptional consistency in IVD blot strips
  • Optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting
  • PFAS-free membrane

Top Applications

  • Western blotting
  • Line, dot or slot blots
  • DNA blotting

Item No.: 
11327-150-135--N
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unisart® 0.22 µm Nitrocellulose Membrane sheets have been optimized for blotting and immunoassays by combining a high protein binding capacity with outstanding homogeneity of membrane surface and structure. The 0.22 µm Unisart® membrane sheets are recommended for smaller peptides or lower molecular weight proteins.

Reliable Results

  • High membrane surface area for high binding capacity and no sample loss
  • High homogeneity of membrane surface and structure intra- and inter-lot lead to sharp line or dot printing and ensure reproducible results
  • Exceptionally low background allowing longer exposure time and better results
  • High ratio of pores allow for a fast flow through the membrane

Easy Handling

  • High membrane stability for fast and easy processing
  • Optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting
  • Easy dispensing with contact and non-contact equipment

Applications

  • Market
    Pharma/Biotech  

Dimensions

  • Dimensions
    150 mm x 135 mm  
  • Membrane Sheet Length
    150 mm  
  • Membrane Sheet Width
    135 mm  
  • Membrane Thickness
    120 µm  

Materials of Construction

  • Backing
    none  
  • Membrane
    11327  
  • Membrane Material
    Nitrocellulose  

Physicochemical Information

  • Pore Size
    0.22 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Unisart®  
  • Membrane Type
    Blotting membrane  
  • Pack Size
    100 sheets  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.