Cellulose Acetate Membrane Filters Discs/ Type 12303, pore size 1.2 µm, 25 pieces per pack
Top Features of - Cellulose Acetate Membrane Filters Discs
- High flow rates and thermal stability
- Excellently suited for pressure filtration devices
- Compatible with aqueous solutions, oils, alcohols and other organic solvents
Popular Applications for Cellulose Acetate Membrane Filters Discs
- Filtration of aqueous solutions
- Solvent filtration mixtures
- Clarification
- Price (USD):
- $448.00
- Item No.:
- 12303-100------G
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices. They are available in different pore and diameter sizes from 0.2 to 5 µm and from 13 mm to 293 mm respectively.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
-
Application AreaAnalytical sample preparation
Dimensions
-
Filter Diameter⌀ 100 mm
-
Membrane Thickness140 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate10 L/m²/s (Air)
-
Grade12303
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Membrane MaterialCellulose Acetate (CA)
Physicochemical Information
-
Bubble Point≥ 0.6 bar
-
Burst Pressure≥ 0.4 bar
-
Pore Size1.2 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size25
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.