125 mm Black Dot Quantitative Folded Filter Papers / Grade 388
These 125 mm diameter fast filtering, black dot folded filter papers are used for quantitative and gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.
- Price (USD):
- $73.10
- Item No.:
- FT-4-101-125
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quantitative Filter Paper
- Made of 100 % cotton linters
- Ash-free (ash content ≤ 0.01 % according to DIN 54370)
- Wet-strengthened
- Color-coded box for easy selection
- Fast filtering
- Wide-pore
- 100 folded filter papers per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 125 mm
Features
-
Color-coded DotBlack dot: Fast filtering, wide-pore, lose structure, ash-free, wet-strengthened
General Specifications
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time10 s
-
Grade388
-
SpecificationsWide-pore, loose structure, fast filtering
-
Thickness0.21 mm
Materials of Construction
-
Filter Material100 % Cotton Linters (> 98 % alpha-cellulose; ash-free)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsCoarse crystalline
-
Retention Rate12–15 µm
Product Information
-
Filter TypeQuantitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight84 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.