Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Cellulose Nitrate (CN) Membrane Filter

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Price (USD)
$466.00
Item No.: 
130H6Z-47----SCM
Pieces
300
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Price (USD):
$466.00
Item No.:
130H6Z-47----SCM
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
300

Overview

Specifications

They are available in different pore sizes from 0.2 to 8 µm.

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    ⌀ 47 mm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    grey | white

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    300
  • Packaging
    Sterile, individually packed
  • Type
    Consumables

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.