Vivaspin® Filtrate Centrifugal Ultrafilter, 12 pcs
The unique design of Vivaspin® Filtrate ensures that the ultrafiltrate is collected above the membrane, ready for direct retrieval and analysis.
Top Features of Vivaspin® Filtrate:
- Unhindered passage of low molecular weight solutes prior to ultrafiltrate analysis
- Rapid protein removal from biological samples
- Recover your sample directly, without the need to remove any caps or disassemble the unit
Popular Applications for Vivaspin® Filtrate:
- Separation of free- from protein-bound drugs or hormones
- Isolation of metabolites from serum
- Deproteinization (protein removal) from blood
- Price (USD):
- $97.20
- Item No.:
- 13269---------GE
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® Filtrate is a ready-to-use ultrafiltration unit for up to 2.5 mL samples. It is especially recommended when the ultrafiltrate (permeate) is required for analysis, since this is collected above the membrane.
Maximum Passage of Analytes
A choice of CTA and PES membranes have been specially selected for higher rates of passage for low molecular weight species. Small drug molecules, hormones and metabolites can readily permeate these membranes, ready for analytical results you can rely on.
Effective Protein Removal
The broad range of molecular weight cut-offs (MWCOs) from 10-300 kDa ensure suitability for the removal of a broad range of macromolecules. Proteins and nanoparticles with molecular weights as low as 20-30 kDa can be removed from your samples.
Rapid Ultrafiltration of Challenging Samples
Since ultrafiltration occurs in the opposite direction to centrifugal force, even very viscous and particle-loaded samples can be filtered quickly.
Convenient Ultrafiltrate Retrieval
With Vivaspin® Filtrate, there is no cap to remove and, since the ultrafiltrate is collected above the membrane, no disassembly is required at all. Simply use your pipette for direct sample retrieval.
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
Technical Note
User Manual
Applications
-
Application
-
Concentration
-
Fractionation
-
Deproteinization
- Ultrafiltration
-
Concentration
-
Application Area
-
Diagnostic sample prep
-
Formulation development
-
Life science research
-
Nanotechnology research
- Structural biology
-
Diagnostic sample prep
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
- Research
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
General Specifications
-
Maximum Gravitational Force2500 g
Materials of Construction
-
Concentrator CapPolyethylene (PE)
-
Filtrate VesselStyrene acrylonitrile resin (SAN)
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO100 kDa
Product Information
-
BrandVivaspin®
-
Device TypeCentrifugal
-
Pack Size12
-
Pipette TypePasteur or variable volume air displacement
-
Sample Type
-
Viscous samples
-
Serum
-
Blood
- Plasma
-
Viscous samples
Volume
-
Dead Stop Volume100 µL
-
Maximum Capacity, Fixed Angle Rotor2.5 mL
-
Volume Range0.5 – 2.5 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.