- Shop
- Growth Factors & Cytokines
- Preclinical & GMP Growth Factors and Cytokines
- CellGenix® rh IFN-γ Preclinical grade
CellGenix® rh IFN-γ (Preclinical Grade)
- Optimal use for maturation of monocyte-derived dendritic cells (Mo-DCs) and generation of CIKs
- Recombinant Human Interferon-gamma
- ADCF Level 2
- High purity to ensure the safety of your process
- Endotoxin Level ≤ 1000 EU/mg
- Article number:
- 1425-050
- Optimal use for maturation of monocyte-derived dendritic cells (Mo-DCs) and generation of CIKs
- Recombinant Human Interferon-gamma
- ADCF Level 2
- High purity to ensure the safety of your process
- Endotoxin Level ≤ 1000 EU/mg
Overview
Specifications
CellGenix® Preclinical Recombinant Human Interferon-gamma (IFN-γ) is an animal-derived component-free product. It is produced in a dedicated animal-free GMP facility.
IFN-γ is used in the cell and gene therapy space for the ex vivo maturation of monocyte-derived dendritic cells (Mo-DCs), ex vivo generation of cytokine induced killer cells (CIK cells) and stimulation of monocytes, macrophages and microglia.
Designed to meet the demands of translational research, CellGenix® preclinical cytokines are ideal to bridge the gap between the lower quality of research grade and the high cost of GMP grade materials.
Please access the Certificate of Analysis on the My Sartorius Portal.
Safety Data Sheets (SDSs) are available on the My Sartorius Portal.
Expiry: 3 years from date of shipping
Applications
-
Application Area
-
Cell & gene therapy
- Immunology
-
Cell & gene therapy
-
Cell Type
-
DC
- Neuronal Cells
-
DC
-
Intended UsePreclinical ex vivo use
Biological Information
-
Activity≥ 10 x 106 IU/mg
Compliance Information
-
OriginAnimal-Component Free
-
Quality GradePreclinical
Features
-
Carrier-Protein FreeYes
Physicochemical Information
-
Endotoxin≤ 1 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing 20 mM succinate, pH 5.0
Product Information
-
BrandCellGenix®
-
Package TypeVial
-
Size50 µg
Sterility/Purity
-
Delivery ConditionSterile
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)16.5 kDa
Citation information is temporarily unavailable. Please check back later.