Microsart® @media Sterile Double Packaged and Ready-to-use Prefilled Agar Media Dishes
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.
Top Features of Microsart® @media
- Reduce risk of secondary contamination
- Safe, reliable and time-saving
- Innovative membrane transfer concept
Popular Applications for Microsart® @media
- Microbial limit testing
- Water analysis
- Bioburden testing
- Price (USD):
- $557.00
- Item No.:
- 14313--47----ACN
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Microorganisms in liquids are quantified by the membrane filtration method. The advantage of this method is that it allows accurate detection of bacteria, yeasts and molds when low counts in a high sample volume are anticipated. Transferring a membrane filter onto an agar medium is a critical step that can be a source of secondary contamination, especially if tweezers are used. The Microsart® @media product line excels in minimizing the risk of secondary contamination, as touch-free membrane transfer rules out membrane manipulation.
Critical for Quality Control in Manufacturing
The key to manufacturing competitive products and maintaining compliance is effective quality assurance and control, particularly in the highly-regulated pharmaceutical industry. Using Microsart® @media, you can ensure quality assurance and control with the well-established membrane filtration method. This allows for accurate quantification of bacteria, yeasts and molds when low counts in a high sample volume are anticipated.
Popular Applications of Microsart@media Plates
Microsart® @media helps enhance the safety of microbiological quality control in the pharmaceutical and biotech industries for a range of applications, including microbial limit testing, bioburden testing, water analyses and more.
Use with Microsart® @filter Units
The Microsart® @media plates were designed together with Microsart® @filter units (sold separately). Using these products together will improve efficiency and further ensure reliable results.
Brochure
Datasheet
Other
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
MarketPharma/Biotech
Biological Information
-
Target MicroorganismTotal count
Dimensions
-
Filter DiameterN/A
Features
-
Device/Instrument CompatibilityMicrosart Manifolds
General Specifications
-
Culture MediaTSA (Tryptic Soy Agar)
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® @media
-
Media FormatAgar
-
Pack Size100
-
Package TypeDishes
-
PackagingDishes
-
TypeMedia
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.