Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

150 mm Green Dot Quantitative Folded Filter Papers / Grade 390

These 150 mm diameter slow filtering, green dot folded filter papers are used for quantitative & gravimetric analyses as well as for pressure and vacuum filtration. They are made out of 100% cotton linters with an α-cellulose content of >98% and are acid-washed to make the papers ashless and achieve high purity.

Price (USD)
$95.80
Item No.: 
FT-4-103-150
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
150 mm Green Dot Quantitative Folded Filter Papers / Grade 390
150 mm Green Dot Quantitative Folded Filter Papers / Grade 390

These 150 mm diameter slow filtering, green dot folded filter papers are used for quantitative & gravimetric analyses as well as for pressure and vacuum filtration. They are made out of 100% cotton linters with an α-cellulose content of >98% and are acid-washed to make the papers ashless and achieve high purity.

Price (USD):
$95.80
Item No.:
FT-4-103-150
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Made of 100 % cotton linters
  • Ash-free (ash content ≤ 0.01 % according to DIN 54370)
  • Wet-strengthened
  • Color-coded box for easy selection
  • Slow filtering
  • Narrow-pore
  • 100 folded filters per pack

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 150 mm

Features

  • Color-coded Dot
    Green dot: Slow filtering, narrow-pore, dense, ash-free, wet-strengthened

General Specifications

  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    100 s
  • Grade
    390
  • Specifications
    Narrow-pore, dense, slow filtering
  • Thickness
    0.16 mm

Materials of Construction

  • Filter Material
    100 % Cotton Linters (> 98 % alpha-cellulose; ash-free)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Fine crystalline
  • Retention Rate
    3–5 µm

Product Information

  • Filter Type
    Quantitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    84 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.