Polyethersulfone Membrane Filter Discs - Type 15406- 0.45 µm, 25 pieces per pack

Top Features of Polyethersulfone Membrane Filter Discs

  • Low content of extractables
  • High flow rates

Popular Applications for Polyethersulfone Membrane Filter Discs

  • Sample Prep
  • Sterile filtration
  • Clarification
Filter Diameter
Price (USD)
$254.00
Article number: 
15406-142------G
*Custom/bulk order quotes are provided within 24 hours of request.
Polyethersulfone Membrane Filter Discs - Type 15406- 0.45 µm, 25 pieces per pack
Polyethersulfone Membrane Filter Discs - Type 15406- 0.45 µm, 25 pieces per pack

Top Features of Polyethersulfone Membrane Filter Discs

  • Low content of extractables
  • High flow rates

Popular Applications for Polyethersulfone Membrane Filter Discs

  • Sample Prep
  • Sterile filtration
  • Clarification
Price (USD):
$254.00
Item No.:
15406-142------G
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Polyethersulfone membrane filters are hydrophilic, have high flow rates, a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14. They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore, the low level of extractables makes them suitable for environmental analysis.

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration-mixtures
    • Clarification

Dimensions

  • Filter Diameter
    ⌀ 142 mm
  • Membrane Thickness
    150 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    45 mL/min/cm²/bar (Water)
  • Grade
    15406
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Bubble Point
    ≥ 2.6 bar
  • Burst Pressure
    ≥ 0.4 bar
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Gamma radiation 25 kGy
    • Ethylene oxide

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.