- Shop
- Growth Factors & Cytokines
- Preclinical & GMP Growth Factors and Cytokines
- CellGenix® rh IL-2
CellGenix® rh IL-2 Connect Prototype
A ready-to-use liquid IL-2 supplied in a weldable single-use bag designed for closed-system cell therapy manufacturing.
- Ready-to-use liquid IL-2 with no reconstitution required.
- Seamless transition from lyophilized CellGenix® GMP rh IL-2 to liquid formulation.
- Optimized formulation designed to maintain product stability and support consistent biological activity over time with the addition of recombinant albumin (Recombumin®).
- PFAS-free bag design, supporting alignment with evolving regulatory expectations.
- Closed, aseptic connectivity using weldable PVC and TPE tubing for seamless integration into automated manufacturing workflows
- Validated for frozen storage to -20°C for enhanced flexibility and shelf-life management.
- Article number:
- 15920-050
A ready-to-use liquid IL-2 supplied in a weldable single-use bag designed for closed-system cell therapy manufacturing.
- Ready-to-use liquid IL-2 with no reconstitution required.
- Seamless transition from lyophilized CellGenix® GMP rh IL-2 to liquid formulation.
- Optimized formulation designed to maintain product stability and support consistent biological activity over time with the addition of recombinant albumin (Recombumin®).
- PFAS-free bag design, supporting alignment with evolving regulatory expectations.
- Closed, aseptic connectivity using weldable PVC and TPE tubing for seamless integration into automated manufacturing workflows
- Validated for frozen storage to -20°C for enhanced flexibility and shelf-life management.
Overview
Specifications
Choose your CellGenix® Growth Factors and Cytokines
CellGenix® rh IL-2 | Connect is a ready-to-use liquid IL-2 supplied in a weldable single-use bag designed for closed-system cell therapy manufacturing. Unlike traditional lyophilized cytokines, IL-2 | Connect eliminates reconstitution steps, helping reduce contamination risk, manual handling, clean room usage, and operator time.
• Ready-to-use liquid IL-2 for closed connectivity with no reconstitution required
• The potency of rh IL-2 is min. 90 % of designated activity (5 x105 IU /bag in 5 mL volume)
• The two-part tube line for product removal consists of:
1. One 15 cm (6”) weldable TPE tube (1/8"ID x 1/4" OD)
2. One 15 cm (6”) weldable PVC tube (3/32" ID x 5/32" OD)
3. One female luer lock and plug protected by a dust cap
• Seamless progression from lyophilized IL-2 to liquid IL-2. The buffer formulation except for the addition of recombinant human albumin (Recombumin® Elite) is identical to CellGenix® GMP rh IL-2 (order No 1020-050/1020-1000) before lyophilization.
• Animal component-free formulation for improved consistency and safety
• We provide expert regulatory support from development through post-approval. A Drug Master File (DMF) will be filed at the FDA CBER.
• Sustainable Packaging: Using PFAS-free bags validated for freezing, ensuring long shelf life
Designed to support the expansion and differentiation of CAR-T, TCR-T, Treg, TIL, NK, and CIK cells, CellGenix® rh IL-2 | Connect helps enable robust, scalable GMP cell therapy processes.
The commercial GMP launch will be in Q1 2027.
Applications
-
Application Area
-
Cell & gene therapy
-
Immunology
- Stem cell biology
-
Cell & gene therapy
-
Cell Type
-
T Cells
-
NK Cells
- CIK Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Biological Information
-
Activity≥ 4.5 x105 IU/bag
Compliance Information
-
Animal ComponentsNo
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
OriginAnimal-Component Free
-
Quality GradePrototype
Features
-
Serum FreeYes
General Specifications
-
pH RangepH 4.7 – 5.3
Physicochemical Information
-
Endotoxin≤ 1.25 EU/bag
-
Expression SystemE. coli
Product Information
-
BrandCellGenix®
-
Package TypeBag
-
Size50 µg
Sterility/Purity
-
Delivery ConditionSterile
-
Purity≥ 97%
Volume
-
Volume5ml
Weight
-
Molecular Weight (kDa)16.3 kDa
Citation information is temporarily unavailable. Please check back later.