Stainless Steel Pressure Filter Holder
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
- Price (USD):
- $1,330.00
- Item No.:
- 16249
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Filter Holders
A practical filter holder for many laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The larger pressure holder comes with three additional legs made of stainless steel. The hose nipple is screwed into the side of the top part, leaving room for a large filling opening. This makes pouring in the sample easier, and the sample can be refilled without removing the tube connection to the pressure source.
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Connections (Physical)
-
ConnectorsM12x1 female thread
-
Threads for ConnectorsInlet and outlet: M12+1 female thread
Dimensions
-
Filter Diameter⌀ 47 mm
-
Filtration Area13 cm²
-
Suitable Membrane Filter Diameter47 mm
Materials of Construction
-
Materials of ConstructionStainless Steel
Operating Conditions
-
Maximum Operating Pressure10 bar | 1,000 kPa | 145 psi
Physicochemical Information
-
Chemical CompatibilityAs for stainless steel, PTFE and silicone.
Product Information
-
Filter Holder TypePressure Filter Holders
-
Pack Size1
-
PackagingBox, folding
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- Dry heat (max. 180 °C)
-
By autoclaving (max. 134 °C)
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of 5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.
Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.
The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of 1.50E+08 cm2. Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.