Stainless Steel Pressure Filter Holder
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
- Price (USD):
- $5,170.00
- Item No.:
- 16274
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
A practical filter holder for many laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The larger pressure holder comes with three additional legs made of stainless steel. The hose nipple is screwed into the side of the top part, leaving room for a large filling opening. This makes pouring in the sample easier, and the sample can be refilled without removing the tube connection to the pressure source.
Brochure
Catalog
Other
User Manual
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Components
-
Material Filter SupportPTFE coated filter support
Connections (Physical)
-
Connector(s)Hose nipples
-
Threads for ConnectorsM 12 × 1 female threads
Dimensions
-
Filter Diameter⌀ 142 mm
-
Filtration Area130 cm²
-
Suitable Membrane Filter Diameter140 mm (130 mm prefilter)
Materials of Construction
-
Materials of ConstructionStainless steel 1.4401, except silicone O-ring (130 mm x 4 mm)
Operating Conditions
-
Maximum Operating Pressure7 bar (102 psi)
Physicochemical Information
-
Chemical CompatibilityPlease find the chemical compatibilities in the product manual
Product Information
-
Filter Holder TypePressure Filter Holders
-
Pack Size1
-
PackagingBox
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- By dry heat (180°C).
-
By autoclaving (max. 134 °C)
Volume
-
Funnel Volume2000 ml
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.