Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
Top Features of Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
- Uniform distribution of retained particles
- Easy to clean
Top Applications for Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
- Particle testing
- Clarification
- Sterile filtration
- Price (USD):
- $230.00
- Item No.:
- 16306
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Available in Two Types
Glass vacuum filter holders are available in two types which differ only in the filter support. This support contains either a glass frit or a PTFE-coated stainless-steel screen and an underdrain screen. The filter supports may only be changed as a unit. Because of the particularly even distribution of particulates of the membrane filter surface, filter supports with glass frits are preferred for use in particulate analysis. Filter supports with a PTFE-coated screen are mainly used for clarifying or sterile filtration of liter volumes
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Components
-
Material Filter SupportGlass with glass frit filter support
Connections (Physical)
-
Connector(s)12 mm outside diameter
Dimensions
-
Filter Diameter⌀ 24 mm / 25 mm
-
Filtration Area3 cm²
Materials of Construction
-
Materials of ConstructionGlass
Product Information
-
Filter Holder TypeGlass Vacuum Filter Holders
-
Pack Size1
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
-
By dry heat (max. 180 °C)
-
By flaming
- By other methods acc. to ISO 8199
-
By autoclaving (max. 134 °C)
Volume
-
Funnel Volume30 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.