Glass Vacuum Filtration Device With Flask

Top Features of Glass Vacuum Filtration Device With Flask

  • Polypropylene hose nipple connector for safe connection of vacuum hose
  • Rim prevents vessel contamination when pouring

Top Applications for Glass Vacuum Filtration Device With Flask

  • Analytical determinations
  • Degassing
  • Particle removal from solvents
Filter Diameter
Price (USD)
$794.00
Item No.: 
16309
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Vacuum Filtration Device With Flask
Glass Vacuum Filtration Device With Flask

Top Features of Glass Vacuum Filtration Device With Flask

  • Polypropylene hose nipple connector for safe connection of vacuum hose
  • Rim prevents vessel contamination when pouring

Top Applications for Glass Vacuum Filtration Device With Flask

  • Analytical determinations
  • Degassing
  • Particle removal from solvents
Price (USD):
$794.00
Item No.:
16309
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

All-Glass Vacuum Filter Holder

All areas, where liquid and device can come into direct contact, are made of glass or PTFE. The device, in combination with solvent-resistant, hydrophilic RC-membranes, is therefore ideal for ultra cleaning and degassing solvents and solvent mixtures for HPLC, GC and AA.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Connections (Physical)

  • Connector(s)
    15 mm outside diameter

Dimensions

  • Filter Diameter
    ⌀ 47 mm / 50 mm
  • Filtration Area
    12.5 cm²

Materials of Construction

  • Materials of Construction
    All-glass with glass frit filter support

Product Information

  • Filter Holder Type
    Glass Vacuum Filter Holders
  • Pack Size
    1

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (max. 180 °C)
    • By flaming
    • By other methods acc. to ISO 8199

Volume

  • Funnel Volume
    250 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.