eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Aseptic Disconnections
- Biosealer® TC Tube Sealer
- Biosealer® Total Containment
Biosealer® Total Containment
Biosealer® Total Containment is a fully automated device used for sterile disconnection. It is designed to consistently produce permanent, leak-free seals on thermoplastic tubing.
- Item No.:
- 16391-000
- Piece
- 1
Biosealer® Total Containment is a fully automated device used for sterile disconnection. It is designed to consistently produce permanent, leak-free seals on thermoplastic tubing.
Overview
Specifications
Choose your Biosealer® Total Containment
Biosealer® TC is a robust, flexible, and easy to use solution that generates a sterile disconnection of TPE (Thermo Plastic Elastomer) tubing.
Extensive range of sealing possibilities in a single device
A single device contains preinstalled standard parameters to seal up to 6 sizes of the 5 popular TPE tubings in the industry. These include Tuflux® TPE, C-Flex® 374, AdvantaFlex™, Sanipure™ BDF, and Pharmed™ BPT.
Enhanced sealing possibilities for larger tubing dimensions
The Biosealer® TC can seal up to 6 sizes of TPE tubings from 1/8” × 1/4” up to 3/4” × 1” (ID × OD) without any accessory. This includes liquid filled conditions.
Increased stability of thermal sealings
The Biosealer® TC provides the user with a 20 mm seal for a more robust disconnection operation. Additionally, a cutting guideline embedded into the seal ensures that the operator makes a proper and clean cut with scissors.
Enhanced portability
Due to its reasonably low weight and possibility to be operated on a table or when hung, the Biosealer® TC is portable and can be moved as close as possible to the process area where the sterile disconnection is desired.
Intuitive user interface
Selecting the tubing material and size to be sealed via the Biosealer® TC touch screen is very easy. All key instructions, such as setting and closing the pinch clamps at the right time, are displayed on the screen and need to be acknowledged by the user in order for the process to continue. This ensures consistent sealing quality.
Service
If you require installation or equipment validation services, please contact your local Sartorius representative.
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Compliance Information
-
IP RatingIP20
Connections (Physical)
-
Disconnection Method
-
Automated Disconnection
- Tube Sealing
-
Automated Disconnection
-
Disconnection Time1 – 4 min. depending on tube size and quality
Dimensions
-
Dimensions WxDxH391 mm × 115 mm × 147 mm
-
Tube Size (ID – OD)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
-
1/4" × 3/8" (6.4 mm × 9.6 mm)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
-
1/2" × 3/4" (12.7 mm × 19.1 mm)
- 3/4" × 1" (19.1 mm × 25.4 mm)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
General Specifications
-
TubingRefer to the datasheet
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Operating Conditions
-
Relative Humidity35 % - 65 %
Power Requirements
-
Power Requirements100 - 240 V | 47 - 63 Hz
Product Information
-
BrandBiosealer®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile