Biosart® 100 Nutrient Media are media ampoules for microbiological testing of pharmaceuticals, food, beverages, water and other liquids. The media ampoules are ready-to-use and each box conatins 50 ampoules with 2.5 ml sterile nutrient media and a lot specific certificate. The nutrient media comply with international regulations and recommendations and supersedes the handling of glass ampoules.

Price (USD)
$105.00
Item No.: 
16400-02----EN-K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Endo Biosart® 100 Media
Endo Biosart® 100 Media

Biosart® 100 Nutrient Media are media ampoules for microbiological testing of pharmaceuticals, food, beverages, water and other liquids. The media ampoules are ready-to-use and each box conatins 50 ampoules with 2.5 ml sterile nutrient media and a lot specific certificate. The nutrient media comply with international regulations and recommendations and supersedes the handling of glass ampoules.

Price (USD):
$105.00
Item No.:
16400-02----EN-K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

M-Endo Broth

Biosart® 100 Monitors have been specifically designed for microbiological testing of pharmaceuticals, food, beverages, water and other liquids. These sterile monitors with an incorporated membrane filter and cellulose pad are ready to use. Biosart® 100 Nutrient Media for wetting the pad are available in individually sterilised, convenient plastic ampoules. Each box of Biosart® 100 Nutrient Media contains 50 ampoules with sterile media, each with 2.5 ml and a lot certificate. If stored under proper conditions ( 4°C), the culture media have a shelf life of 12 months (except for Endo, KF Strep, Lauryl Sulfate and Tergitol which have a 9-month shelf life). Biosart® 100 Nutrient Media comply with international regulations and recommendations: International pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, guidelines of the food and beverage industries. Within the scope of the quality assurance procedure and stringent quality control standards, every batch has passed Sartorius in-house tests for growth promotion and sterility. Tests also include physical and technical parameters. Biosart® 100 Nutrient Media are convenient to use and eliminate the need to handle glass ampoules.

  • Pre-sterilised media
  • Certificate of quality for every batch
  • In compliance with international standards
  • Consistent recovery
  • Ready-to-use
  • Long shelf life

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Market
    Food & Beverage

Biological Information

  • Target Microorganism
    E. coli and coliforms

Compliance Information

  • Animal Components
    Yes
  • CSA Compliant
    No
  • Electrical / Battery item
    No

Dimensions

  • Dimensions WxDxH
    60 × 110 × 100 mm
  • Filter Diameter
    N/A

Features

  • Reference Standards
    • APHA (food)
    • APHA (water)
    • MNO (Mineral Water)

General Specifications

  • Culture Media
    Endo
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Biosart® 100
  • Media Format
    Liquid Media
  • Pack Size
    50
  • Package Type
    Ampules
  • Packaging
    2.5 ml Ampules
  • Sample Type
    • Soft drinks, Concentrates
    • Beverage
    • Water (General Quality)
    • Waste Water
    • Raw Materials
    • Other Products
  • Type
    Media

Sterility/Purity

  • Delivery Condition
    Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.