Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Polycarbonate Filter Holder

Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.

Item No.: 
16511
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Polycarbonate Filter Holder
Polycarbonate Filter Holder

Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.

Item No.:
16511
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Stainless Steel Filter Holders

Stainless steel holders differ in their funnel capacity (choice of 40 ml, 100 ml or 500 ml) and in their valve type (part numbers ending with CS feature sterile venting). They are specifically designed for applications in which particles or microorganisms need to be retained on the surface of membrane filters. Their stainless steel frit filter support ensures uniform distribution of the retained particles over the entire surface of the membrane filter. Special features facilitate the use of these filter holders during routine testing. Their stainless steel taps are easy to turn on and off, and only one hand is needed to use the unique clamp for secure fastening or convenient removal of the funnel.

Glass Filter Holders

These filter holders are available with a 30 ml funnel (filter dia. 25 mm) for small-volume filtration or with a 250 ml funnel (filter dia. 47|50 mm) for large-volume filtration. They can be sterilized by autoclaving (max. 134°C) or by dry heat (max. 180°C). The glass frit ensures uniform distribution of retained particles.

Polycarbonate Filter Holders

Type 16510 is complete with a receiver flask, and can be used with vacuum or low pressure (0.5 bar|7.3 psi is recommended for maximum throughput). Type 16511 is the same as 16510, but without a receiver flask. It is designed for use on a suction flask or a vacuum manifold (e.g. Combisart® systems). Both types can be sterilized by autoclaving (max. 121°C).

Applications

  • Application
    Microbial Enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing
  • Usage
    Reusable

Components

  • Collecting Vessel
    No
  • Material Filter Support
    Polypropylen frit

Connections (Physical)

  • Outlet
    (for branches only) Hose nipple, DN 10

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    12.5 cm²
  • Suitable Membrane Filter Diameter
    47 mm

Features

  • Number of Filter Holders
    1

Operating Conditions

  • Maximum Operating Pressure
    0.5 bar (7 psi)

Usage Protocols

  • Sterilization Procedures
    By autoclaving at 121 °C

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.