Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.8 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50
Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16592 with a pore size of 0.8 µm can be used for particle and yeast cell removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $163.00
- Item No.:
- 16592----------K
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Individually packed and sterile Minisart® NML syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. The SFCA membrane is the best option for leachable free filtrations and is available in many different pore sizes. The very low non-specific binding characteristics of this membrane makes it a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.
- Sterile and ready-to-use
- SFCA in many pore sizes
- Very low non-specific binding
- PVC-free
- Bidirectional use possible
Brochure
Catalog
User Manual
Applications
-
Application
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
- Clarification
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
Features
-
High FlowNo
General Specifications
-
Filter Paper/Membrane ColorGreen
-
Flow Rate≥ 400 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialCellulose Acetate (CA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 0.8 bar (12 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.8 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.