Microsart mini.vac, 115 V | 60 Hz
Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.
- Price (USD):
- $746.00
- Item No.:
- 16694-1-60-06
- Availability:
- pcs
- Piece
- 1
Choose your Vacuum Laboratory Pumps
The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.
The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Market
-
Pharma/Biotech
- Environmental/Water Testing
-
Pharma/Biotech
Compliance Information
-
CertificationNone
-
Dust / Water Protection According to IEC 529IP 20
-
Electrical / Battery itemYes
Dimensions
-
Connectors for Tube4 mm (I.D.)
-
Dimensions164x141x90
-
Dimensions WxDxH164 x 141 x 90 mm
-
Filter DiameterN/A
General Specifications
-
Additional Product SpecificationsMax. temperature of liquid media: 5 – 40 °C
-
Culture MediaN/A
-
Flow Rate6 L/min
-
Maximum Viscosity< 150 cSt
-
Membrane Color | Grid ColorN/A
-
Pump Flow6 l /min
Materials of Construction
-
Filter MaterialN/A
Operating Conditions
-
Maximum Vacuum100 mbar
-
Operating Current0.63 A
-
Operating Pressure2.5 bar
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Input Wattage65 Watts
-
Line Frequency60 Hz
-
Line Voltage115 V
-
Power Requirements115 V - 60 Hz
Product Information
-
BrandMicrosart® e.jet
-
Pack Size1
-
TypeInstrument
-
Type of PumpVacuum Pump
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.