Microsart® e.motion Filter Dispenser

Membrane filters play a key role in any microbiological testing procedure. Make the release of those filters efficient with the Microsart® e.motion Dispenser, which assists in membrane filter dispensing with as little as a touch. The ability to accurately quantify microorganisms in liquids is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice, as it provides reliable and reproducible results. Our membrane filters are released from their sterile packaging automatically at the touch of a button, hands-free or by foot switch: the choice is yours.

Top Features of the Microsart® e.motion Dispenser:

  • Fast and easy-to-use
  • Three operation modes
  • Reliable membrane filtration

Popular Applications for the Microsart® e.motion Dispenser:

  • Environmental water testing
  • Quality control (QC) of beverages and cosmetics
  • Bioburden testing of samples in the Pharmaceutical Industry
Operation
Price (USD):
$2,750.00
Item No.: 
16713----BO
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Enjoy efficient and ergonomic workflows for reliable and fast membrane filter dispensing. Thanks to its small footprint, the Microsart® e.motion Dispenser saves precious space under the laminar air flow which can be used for samples, media and funnels instead. You have the freedom of choice between three operation modes.

Convenient Design

The Microsart® e.motion Dispenser is designed for hassle-free dispensing without worrying about restocking the machine. With its specialized design, the membrane filter can be inserted or changed conveniently. Expedite your laboratory workflow with an uninterrupted flow of membrane filters at your disposal.

Lightweight and Mobile

The Microsart® e.motion Dispenser is comparatively low in weight compared to other machinery with the same functionality. This makes the Microsart® e.motion Dispenser easy to remove or transport. Carry out procedures at your own convenience.

Choice Between Three Operation Modes

Equipped with three built-in command modes, this dispenser caters to a variety of preferences. Consisting of push-button, foot-switch or sensor mode, you’re free to choose the work style that suits you best.

Large Stocking Capacity

Individuals with daily tasks of microorganism testing usually restock their equipment every day due to the small stocking capacity. The Microsart® e.motion Dispenser takes care of that small task. Containing up to 250 membrane filters at a time, the latest Big Packs feature allows you to get through the day without having to break tempo and fill up your Microsart® e.motion Dispenser.

Brochure

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Dimensions WxDxH
    172 × 230 × 233 mm
  • Filter Diameter
    N/A

Features

  • Operation
    Battery operated

General Specifications

  • Culture Media
    N/A
  • Dispensing Speed
    0.5 sec.
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Frequency
    47 – 63 Hz
  • Power Requirements
    100 – 240 V

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    1
  • Type
    Instrument

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´