MD8 Airscan® with Sampling Head

Bayonet, Tri-clamp Connector Version

The MD8 Airscan® can actively sample airborne viruses, bacteria, yeasts and fungi. Monitoring ambient air in cleanrooms and controlled areas for viable microorganisms in the (c)GMP environment is a routine task in the pharmaceutical and biotechnology industries as well as the food and beverage industry. Air sampling is imperative for ensuring quality experiments in the biotechnology industry and making sure consumables are safe for the general public.

Top Features of MD8 Airscan®

  • Stringent quality assurance
  • VHP decontamination of entire air flow path
  • Bayonet or Tri-clamp

Popular applications for MD8 Airscan®

  • Environmental / Microbial air monitoring of cleanrooms and cleanroom-associated areas (Sterile manufacturing and hospitals)
  • Air quality monitoring in food and beverage and personal care products industry manufacturing areas

Adapter
Price (USD):
$13,090.00
Item No.: 
16746SHBCOM
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing introduction and generation. Measurement for this purpose must be accurate, reliable and not introduce the risk of secondary contamination. The MD8 Airscan® is designed to detect the smallest viruses and microorganisms in the air by using unique Gelatine Membrane Filters (GMF) and BACTairTM agar plates. Air sampling in critical areas can be performed isokinetically with MD8 Airscan®.

Active Air Monitoring in Cleanrooms and Controlled Areas

Active monitoring of viable airborne microorganisms is important for ensuring product quality and safety. Regulatory standards require a sampling of at least 1 m3 of air. In this procedure, care must be taken that turbulence is not caused by, for example, devices such as active air samplers and that sampling is performed isokinetically. In the pharmaceutical and biotechnology industries, it is important to measure air quality in cleanrooms, sterility testing isolators, filing lines, quality control areas, laboratories, warehouses, personnel airlocks and aseptic transfer chambers for materials.

Quality Control

Product quality for the MD8 Airscan® is stringent and of utmost priority. To meet quality requirements, 100% final testing of the MD8 Airscan® is performed as part of the product's manufacturing process. In addition, every stainless steel sampling head is calibrated and adjusted after assembly.

Exceptional Customer Service

Our extensive experience ensures the quality of the MD8 Airscan®. From equipment qualification IQ|OQ to regular maintenance, we offer the right choice of services to ensure compliance with high regulatory requirements, especially GMP.

Accessories Information

  • Accessories Included
    Aluminum filter holder (17801)
  • Adapter
    Bayonet

Applications

  • Application
    Air Monitoring
  • Application Area
    Air monitoring
  • Laboratory Working Area
    Cleanroom (A-D; ISO 5-9)

Dimensions

  • Filter Diameter
    N/A

Features

  • Portability
    Stationary

General Specifications

  • Culture Media
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    MD8
  • Pack Size
    1
  • Type
    Instrument
  • Flexible PVC tubing (25 x 3 mm), 5 m

    $211.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Flexible PVC tubing (25 x 3 mm), 2 m

    $125.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • MD8 Adaptor To Connect To Isolator

    $174.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Stack of 10 Open Filter Holders

    $2,660.00

    Stack of 10 open filter holders

  • Connector Set for  MD 8 (SM 16743/44)
    Item no.
    17657 Discontinued

    Connector set for MD 8, Aluminum

  • Intermediate adapter (ring) for alumini-
    Item no.
    17660 Discontinued

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • End cap for aluminium stack of open-face

    $86.20

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector S-F (hose to filter holder)

    $766.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector S-F (hose to filter holder)

    $135.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Silicone tubing (25 x 3mm), 1 meter

    $130.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector G-S (unit to hose)

    $139.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Filter holder for Gelatin filters to MD8

    $112.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Filter-holder
    Item no.
    17801---001

    $403.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Gelatine Membrane Filters, Diameter 47mm, Pack Size 50

    $337.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • Disposable Gelatine Membrane Filters, Diameter 80mm, 1 Fold, Pack Size 10

    $145.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate resultsGelatine membrane filter with a filtration area of 6 inch² for the collection of airborne microbes and viruses. This filter is designed for use with the MD8 air samplers (gelatine filter method). The gelatine membrane filter is a individually packaged, presterilised and ready-to-connect unit, consisting of a gelatine membrane filter and a holder.

  • NITROCELLULOSE, 8.0µ, 80mm, 100Pk
    Item no.
    11301--80----ALN

    $476.00

    Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.

  • Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10

    $165.00

    Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10

    Diameter 80mm, 3 Fold, Pack Size 10

    In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.

    Top Features of Gelatine Membrane Filters

    • Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
    • Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
    • Water-soluble

    Popular Applications for Gelatine Membrane Filters

    • Environmental monitoring or microbial air monitoring
    • Virological sampling

  • Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10

    $161.00

    Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10

    Diameter 80mm, 3 Fold, Pack Size 10

    In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.

    Top Features of Gelatine Membrane Filters

    • Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
    • Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
    • Water-soluble

    Popular Applications for Gelatine Membrane Filters

    • Environmental monitoring or microbial air monitoring
    • Virological sampling

  • Gelatine Membrane Filters, Diameter 50mm, Pack Size 50

    $342.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • GELATIN FILTER 3.0um, 80mm, STERIL PK/50

    $366.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • Nitrocellulose w/grid, 0.8µ, 80mm, 100Pk

    $476.00

    The air sampler for critical applications - quantitatively and reproducible detection of airborne microorganisms and viruses

  • Gelatine Membrane Filters, Diameter 50mm, Pack Size 100

    $520.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • Gelatine Membrane Filters, Diameter 37mm, Pack Size 50

    $242.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • Gelatine Membrane Filters, Diameter 47mm, Pack Size 100

    $536.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

  • RS232 data communications cable
    Item no.
    YCC01-0041M3

    $47.00

    RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.