Microsart 6place Manifold for Biosart100
The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice for liquid testing as it provides reliable and reproducible results. A suitable and thoughtful filtration equipment is at least as important as high quality membrane filters and reliable media plates. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold: select the proper manifold for your individual microbiological testing procedure, choose between reusable and single use funnels or filtration units, and decide between different sizes of manifolds and enjoy the manifold that adapts to your needs.
- Price (USD):
- $5,890.00
- Item No.:
- 168M6-BS100
- Availability:
- pcs
Added to Shopping Cart
Choose your Microsart Manifolds
100% Stainless steel for minimized cleaning effort
- full autoclavability without disassembly Sterile venting in critical applications
- reduced risk of secondary contamination Quick connection adapters
- for fast connection of tubing and fast interconnection of 2 manifolds Low working height
- for ergonomic working in laminar flow
Applications
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental/Water Testing
Components
-
Material Filter SupportStainless steel frit
Connections (Physical)
-
Inlet6
Dimensions
-
Filter DiameterN/A
-
Suitable Membrane Filter Diameter
-
47 mm
- 50 mm
-
47 mm
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
-
Material o-ring | sealSilicone
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Installation OptionInterconnectable
-
Pack Size1
-
TypeInstrument
Usage Protocols
-
Autoclaving121°C for 30 min
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.