Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

Price (USD)
$181.00
Item No.: 
16A07--10------N
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart® Funnel 100
Microsart® Funnel 100

Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

Price (USD):
$181.00
Item No.:
16A07--10------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Microsart® Funnels are sterile plastic funnels. They allow quick performance of the filtrations required in the routine testing of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius Stedim Biotech gridded membrane is placed on a stainless steel filter support and a Microsart® Funnel is simply and practically fitted on. The sample is filtered. The funnel is made of polypropylene and thus is elastic enough for optimal sealing with a click-fit closure. Graduations are marked for sufficiently exact sample volumes. The large inner diameter ensures a high flow rate. The optimized shape allows a thorough rinsing of the system subsequent to filtration.

  • Reliable results – use a new, sterile funnel for each test to avoid of cross contamination
  • Time-saving – just change the funnel, rather than spending time sanitising it
  • Simple handling – no more holding of hot funnels

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing
  • Usage
    Single-use

Compliance Information

  • Lot Certificates
    Sterility and performance tests

Dimensions

  • Diameter
    ⌀ 47 mm
  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    13.2 cm²

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A
  • Funnel Material
    Polypropylene (PP)

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Pack Size
    100
  • Package Type
    Bags
  • Packaging
    Sterile packed
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Funnel Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.