Disposable Gelatine Membrane Filters, Diameter 80mm, 1 Fold, Pack Size 10
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate resultsGelatine membrane filter with a filtration area of 6 inch² for the collection of airborne microbes and viruses. This filter is designed for use with the MD8 air samplers (gelatine filter method). The gelatine membrane filter is a individually packaged, presterilised and ready-to-connect unit, consisting of a gelatine membrane filter and a holder.
- Price (USD):
- $157.00
- Item No.:
- 17528--80----ACD
- Availability:
- pcs
- Pieces
- 10
Choose your Gelatine Membrane Filters
Gelatine filter disposable, sterile, individually packed in 1 Polyethylene bag each
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses. Gelatine filter disposables are individually packaged, pre-sterilised and ready-to-connect units, each consisting of a gelatine membrane filter and a holder. Gelatine membrane filters are still available as filter discs, suitable for the filter holder 17655 (80 mm diameter) supplied with the MD8 airscan® air samplers as well as in smaller diameters.
- 'Absolute' retention rate (99.9995% for Bac. sub. niger, 99.94% for T3 phages)
- The filter maintains the viability of collected microorganisms for a relevant and meaningful sampling time
- Gelatine filters are completely water-soluble, therefore microbes in one sample can be cultivated in/on different nutrient media or low and high bacteria counts can be measured - the sample is not affected by inhibitors
- The solubility of the gelatine filter is a prerequisite for virus sampling
Applications
-
Application AreaAir monitoring
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsYes
-
CSA CompliantNo
-
Electrical / Battery itemNo
Components
-
With Filter HolderYes
Dimensions
-
Filter Diameter⌀ 3 inch
-
Filtration Area38.5 cm² / 6 inch²
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite
Materials of Construction
-
Filter MaterialGelatine
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Relative HumidityMax. 85 %
Physicochemical Information
-
Pore Size3 µm
Product Information
-
Pack Size10
-
Package TypeIndividually Packed
-
PackagingSterile, individually packed in 1 polyethylene bag each
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.