Minisart® SRP25 Venting Filter 1757A----------Q, 0.2 µm hydrophobic PTFE
Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 1757A with a pore size of 0.2 µm can be used for sterile venting. It has hose barb outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $1,330.00
- Item No.:
- 1757A----------Q
- Availability:
- pcs
- Pieces
- 500
Choose your Minisart® with PP Housing
Non-sterile Minisart® SRP syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows venting under non-sterile conditions. In addition the non-sterile filters can be assembled and sterilised by the user. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of PP (polypropylene) which is compatibility with harsh gases.
- Bulk packs for less waste
- Highest chemical compatibility
- Suitable as venting filter
Applications
-
Application Area
-
Sterile filtration
-
Venting
- Moisture barrier
-
Sterile filtration
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletHose Barb 4–6 mm Stepped
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
-
Housing Dimensions33 × 27 mm
Features
-
High FlowNo
General Specifications
-
Filter Paper/Membrane ColorWhite (opaque)
-
Flow Rate1800 mL/min with air at 0.1 bar (1.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range1.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 1.1 bar (16 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® SRP
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk pouch packed
-
Sample Type
-
Air/Gas
-
Solvents
- Harsh liquids
-
Air/Gas
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Usage Protocols
-
Sterilization Procedures
-
Ethylene oxide
- Autoclave, 121°C, 30 min
-
Ethylene oxide
Volume
-
Hold-up Volume100 – 200 µL before bubble point
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.