- Shop
- Lab Filtration & Purification
- Syringe Filters
- Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose
Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose
The Minisart® RC25 Syringe Filter is the ideal choice for reliable removal of particles, optimized for aqueous liquids and solvents.
Top Features of Minisart® Syringe Filters
- Reliable particle removal
- Optimized for aqueous liquids and solvents
- Low adsorption of analytes and maximum chemical compatibility
- Minimum extractables
- Stable against DMSO
Popular Applications for Minisart® Syringe Filters
- Removal of particles for aqueous liquids and solvents
- Optimal Syringe filter for sample preparation prior analytical analysis
- Batch HPLC certification with no ghost peaks
- Price (USD)
- $1,144.00
- Article number:
- 17765----------Q
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
The Minisart® RC25 Syringe Filter is the ideal choice for reliable removal of particles, optimized for aqueous liquids and solvents.
Top Features of Minisart® Syringe Filters
- Reliable particle removal
- Optimized for aqueous liquids and solvents
- Low adsorption of analytes and maximum chemical compatibility
- Minimum extractables
- Stable against DMSO
Popular Applications for Minisart® Syringe Filters
- Removal of particles for aqueous liquids and solvents
- Optimal Syringe filter for sample preparation prior analytical analysis
- Batch HPLC certification with no ghost peaks
Overview
Specifications
Choose your Minisart® with PP Housing
Minisart® RC25 Syringe Filter 0.45 µm Regenerated Cellulose RC filters are optimized for particle removal in aqueous liquids and solvents. Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating lifetime. The Minisart® RC25 is optimized for sample preparation.
Regenerated Cellulose Membrane
The Minisart® RC25 Syringe Filter includes a regenerated cellulose (RC) membrane, which is hydrophilic. The membrane is low adsorption and solvent resistant. It is optimized for aqueous liquids and solvents with a pH of 3-14. As such, the RC membrane is uniquely suited for particle removal in these solvents.
Stability Against DMSO
The Minisart® RC25 Syringe Filter is compatible with and stable against DMSO. It is further compatible with other amides, ketones, esters and ethers.
Optimized for Sample Preparation
Minisart® Syringe Filters like the RC25 are optimized for sample preparation and consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results.
Strict Standards in Manufacturing
Minisart® filters, including the RC25, are manufactured by Sartorius and are required to meet the strictest quality standards. As such, we set the standards in both high flow rates and total throughput.
Key Features of Minisart® RC25
Key features of the Minisart® RC25, like other Minisart® PP Standard Syringe Filters, include the low adsorption of analytes, maximum chemical compatibility and minimum extractables. The Minisart® RC25 Syringe Filter is an easy, reliable choice. For additional support and information regarding orders, storage and use, please consult the additional supporting materials or directly with our support personnel.
Applications
-
Application
-
Ultracleaning of aqueous and organic solutions
- Particle Removal
-
Ultracleaning of aqueous and organic solutions
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesLot-specific HPLC certificate
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 160 mL/min for water at 1 bar (14.5 psi) | ≥ 325 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® RC
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample Type
-
Aqueous
-
Solvents
- Solvent Mixtures
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 100 – 200 µL
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.