Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopore® Air Midisart®
Sartopore® Air Midisart®
Sartopore® Air Midisart® offers sterilizing-grade venting with a hydrophobic 0.2 µm PES membrane, ideal for bioreactors and storage tanks. It ensures reliable particle retention, regulatory compliance, and versatile sterilization options, enhancing biopharmaceutical processes.
- Price (USD)
- $250.00
- Item No.:
- 17805--------AIE
- Pieces
- 12
Sartopore® Air Midisart® offers sterilizing-grade venting with a hydrophobic 0.2 µm PES membrane, ideal for bioreactors and storage tanks. It ensures reliable particle retention, regulatory compliance, and versatile sterilization options, enhancing biopharmaceutical processes.
Overview
Specifications
Choose your Sartopore® Air
Sartopore® Air Midisart®
Product Information:
The Sartopore® Air Midisart® is a single-use venting filter featuring a hydrophobic 0.2 µm polyethersulfone (PES) membrane with a filtration area of 20 cm². It is designed for critical applications, providing effective sterilizing-grade venting in both directions. The filter excels in particle and bacteria retention, with rigorous integrity testing conducted before use.
Formats:
- Standard Format: Available in various packaging sizes to suit different operational needs, including 12, 100, and 500 units per package.
- Sterilization Options: Offered in gamma-irradiatable or autoclavable versions, providing flexibility in sterilization methods.
Applications:
- Bioreactors: Ideal for small-scale bioreactors, ensuring sterile air exchange and preventing contamination.
- Carboys and Storage Tanks: Suitable for venting applications in carboys and storage tanks, maintaining sterility during storage and transfer.
- Transfer Vessels: Maintains sterile conditions during the transfer of liquids, preserving product integrity.
Materials Used:
- Membrane: Hydrophobic 0.2 µm polyethersulfone (PES) membrane, known for its excellent particle retention and sterilizing capabilities.
- Construction: Lightweight design prevents tubing kinking, and the absence of fleeces eliminates particle release.
Advantages:
- Reliable Sterilizing-Grade Performance: Ensures bi-directional sterility and effective particle retention.
- Regulatory Compliance: Clear laser labeling and adherence to USP Plastic Class VI and ASTM F-838 standards.
- High Reliability: Each filter undergoes 100% factory integrity testing, providing full confidence in its quality.
- Efficient Design: Lightweight construction prevents tubing kinking, enhancing ease of use.
- Versatile Sterilization Options: Available in gamma-irradiatable or autoclavable versions for efficient and reliable operations.
- Cost-Effective Solution: Offers a balance of performance and cost, making it an ideal choice for various applications.
The Sartopore® Air Midisart® is designed to meet the demanding needs of the biopharmaceutical industry, providing a reliable and efficient solution for venting applications. Its advanced design and materials ensure optimal performance, making it a valuable addition to any biopharmaceutical process. For more information or to place an order, please visit our e-Shop or contact us directly.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
Single-use mixing and storage bag vents
-
Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector InletHose Barb 6–12 mm Stepped
-
Connector OutletHose Barb 6–12 mm Stepped
Dimensions
-
Filter Size20 cm² / 3 in²
-
Filtration Area20 cm² / 3 in²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatMidisart®
-
Minimum Required Bubble Point> 950 mbar | 13.8 psi
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Operating Conditions
-
Maximum Differential Pressure2 bar
-
Maximum Operating Pressure2 bar (29 psi)
Physicochemical Information
-
Gamma StableYes
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
Product Information
-
BrandSartopore® Air
-
Pack Size12
-
PackagingNon-sterile, bulk packed
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodAutoclavable & Gamma Irradiatable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Gamma irradiation with max. 50 kGy.
- Autoclaving: max. 134°C temperature for 30 min. (max. 20 cycles)
-
Gamma irradiation with max. 50 kGy.