Minisart® RC4 Syringe Filter 17821----------K, 0.2 µm Regenerated Cellulose
Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17821 with a pore size of 0.2 µm can be used for sample preparation and has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $94.20
- Item No.:
- 17821----------K
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Non-sterile Minisart® RC syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The RC membrane is the best option for reliable and leachable free filtration. The very low non-specific binding characteristics of this membrane makes it a perfect choice for aqueous samples and solvents. In addition, unlike PVDF filters, those with RC membranes are suitable for DMSO and other amides, or for ketones, esters, and ethers. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- A pouch in one pack for less waste
- Minimum extractables or leachables
- Very low non-specific binding
- Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
Application8801139393120
-
Application Area8804481991264
Compliance Information
-
Extractables8801139622496
Connections (Physical)
-
Connector Inlet8798971232864
-
Connector Outlet8798971691616
Dimensions
-
Filter Diameter⌀ 4 mm
-
Filtration Area0.1 cm²
General Specifications
-
Filter Paper/Membrane Color8798966907488
-
Flow Rate≥ 0.5 mL/min for water at 1 bar (14.5 psi) | ≥ 1.5 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 1 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing Material8804580328032
-
Membrane Material8799042536032
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.0 bar (44 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
Wettability8799106925152
Product Information
-
Brand8798949605984
-
Device Type8799063933536
-
Pack Size50
-
PackagingBulk packed
-
Sample Type
-
8799062426208
-
8799062688352
- 8801139491424
-
8799062426208
Sterility/Purity
-
Delivery Condition8798979031648
-
Sterilization Method
-
8799086740064
- 8799086445152
-
8799086740064
Volume
-
Hold-up Volume≤ 5 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.