Minisart® NY25 Syringe Filter 17846--------ACK, 0.45 µm Polyamide (Nylon)

Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 17846 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Price (USD)
$179.00
Article number: 
17846--------ACK
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NY25 Syringe Filter 17846--------ACK, 0.45 µm Polyamide (Nylon)
Minisart® NY25 Syringe Filter 17846--------ACK, 0.45 µm Polyamide (Nylon)

Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 17846 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$179.00
Item No.:
17846--------ACK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Individually packed and sterile Minisart® NY syringe filters are optimal for immediate usage whenever sterile filtration or clarification of aqueous and solvent samples prior to HPLC or GC is needed. The polyamide membrane combines fastest flow with low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • Sterile and ready-to-use
  • Minimum extractables or leachables
  • Low non-specific binding
  • Outperforming chemical compatibility

Applications

  • Application
    • Ultracleaning of aqueous and organic solutions
    • Particle Removal
  • Application Area
    Analytical sample preparation

Compliance Information

  • Extractables
    HPLC certified

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 25 mm
  • Filtration Area
    4.8 cm²

General Specifications

  • Filter Paper/Membrane Color
    • White (opaque)
    • Printed
  • Flow Rate
    ≥ 100 mL/min for water at 1 bar (14.5 psi) | ≥ 200 mL/min for methanol at 1 bar (14.5 psi)
  • Total Throughput
    Up to 100 mL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polyamide (PA/NY)

Operating Conditions

  • Maximum Allowable Working Temperature
    121 °C (250 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NY
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    • Aqueous
    • Solvents
    • Solvent Mixtures

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 200 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.