Octet® 10mM Glycine pH 1.7

The Octet® 10mM Glycine pH 1.7 (100 mL) is a regeneration buffer developed for use with various Octet® BLI biosensors and a wide range of ligands and analytes.

Popular Applications:

  • Octet® Biosensor regeneration for Kinetics and Quantitation assays on the Octet® platform

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD)
$144.00
Article number: 
18-1184
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® 10mM Glycine pH 1.7
Octet® 10mM Glycine pH 1.7
The Octet® 10mM Glycine pH 1.7 (100 mL) is a regeneration buffer developed for use with various Octet® BLI biosensors and a wide range of ligands and analytes.

Popular Applications:

  • Octet® Biosensor regeneration for Kinetics and Quantitation assays on the Octet® platform

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$144.00
Item No.:
18-1184
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Octet® 10mM Glycine pH 1.7 is a regeneration buffer developed for use with various Octet® BLI biosensors and a wide range of ligands and analytes. It allows for biosensor re-use and provides a cost-effective solution for analyzing a large number of samples or ligand-analyte pairs in sequence. Typically, regeneration can be performed by dipping biosensors into the regeneration buffer for a few seconds, followed by a dip in the assay buffer. These steps should be repeated 3-5 times in sequence to fully remove bound antibodies or the interaction complex. Since different modes of interaction exist between ligands on the biosensor surface and target analytes, determining the optimal regeneration conditions that disrupt these interactions is essential and should be done for each application experimentally.

Applications

  • Application
    • Quantitation
    • Kinetics

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    2-8 °C

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.