Octet® Anti-Human Fc Capture (AHC) Biosensors
Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-Human Fc
- Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
- Regenerable and cost-effective
- Compatible with crude samples and complex media
Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors
- Kinetic analysis of interactions between human Fc-containing proteins and target analytes
- Rapid epitope mapping/binning
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $12,450.00
- Item No.:
- 18-5064
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of macromolecular interactions between human Fc-containing proteins and target analytes. Immobilization of human Fc-containing proteins onto the biosensor surface is completed through factory immobilized anti-human Fc-specific antibodies whose high-affinity for the human Fc domain provides a stable baseline required for demanding kinetics applications.
Streamlined Workflow for High-Throughput Screening
The Octet® AHC Biosensors allow to streamline high-throughput screening by enabling immobilization of human Fc-containing proteins directly from crude or purified matrices, without the need for labor intensive purification or biotinylation steps.
Flexible Applications
The Octet® AHC Biosensors provide a flexible platform for profiling kinetics between human Fc-containing proteins and target analytes. During antibody development, AHC Biosensors enable rapid epitope mapping and binning studies of captured human Fc-containing proteins, such as hIgGs. For example, using the Octet RH16 instrument 352 hIgG samples can be screened against a single analyte in as little as one hour.
Cost-Effective Regeneration
The Octet® AHC Biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as 2 minutes, thus providing a cost-effective solution for analyzing a large number of samples or generating replicate data for ligand-analyte pairs.
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RED96e
-
Octet® RH16
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size20
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.