Octet® Anti-Glutathione-S-Transferase (GST) Biosensors

The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are designed for quantitation and kinetic characterization of GST-tagged biomolecules. Octet® GST Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

Key Features of Octet® Anti-Glutathione-S-Transferase (GST) Biosensors

  • High-specificity capture of GST-tagged proteins for both kinetic and quantitation applications
  • Designed for use in buffer and complex media
  • Regenerable and Cost-effective

Top Applications for Octet® Anti-Glutathione-S-Transferase (GST) Biosensors

  • Rapid quantitation of GST-tagged proteins (purified and crude)
  • Complete kinetic characterization of interactions between GST-tagged proteins and binding partners
  • Epitope binning/mapping and cell line monitoring in bioprocessing

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$3,960.00
Item No.: 
18-5097
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are coated with a high affinity anti-GST antibody and offer a rapid and label-free method for both quantitation of GST-tagged biomolecules and kinetic analysis of GST fusions and interaction partners. The high specificity of the antibody-based biosensor enables the direct quantitation of GST-tagged analytes in crude lysates, column eluents, cell lysates and cell culture supernatants, serving as an alternative to traditional time-consuming analytical methods.

Flexible Applications

  • Octet® GST Biosensors offer unprecedented ease of use and time to result for a wide variety of applications that include:
  • Rapid quantitation of GST fusions (purified and crude)
  • Kinetic characterization of interactions between GST-tagged proteins and binding partners (purified and crude)
  • Easy epitope binning / mapping
  • Cell line monitoring in bioprocessing during upstream fermentation, downstream harvest and purification, process development and quality control steps

Cost-Effective Regeneration

For kinetic characterization measurements, the Octet® GST Biosensors can be regenerated up to 10 times using a standard low-pH protocol, thus providing a cost-effective solution when analyzing a large number of samples or generating replicate data for ligand-analyte pairs. Regeneration detaches the captured ligand and bound analyte, clearing the surface for subsequent analyses.

Applications

  • Application
    Kinetics

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® N1
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    5

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´