Octet® High Precision Streptavidin (SAX) Biosensors
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $16,450.00
- Item No.:
- 18-5119
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® High Precision Streptavidin (SAX) Biosensors
Application Notes
Brochure
Datasheet
Technical Note
Applications
-
Application
-
Kinetics
- Quantitation
-
Kinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH96
- Octet® RH16
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size20
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.