Octet® ARC Biosensors
Trays of 96 biosensors coated with anti-rabbit IgG for both quantitation and kinetic analysis of rabbit IgGs and IgG-derived Fc-fusion proteins.
5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount
Top Features
- High Specificity to RbIgG: analysis of crude and purified samples
- High ligand loading capacity and sensitivity
- Wide Quantitation dynamic range: 0.05 – 4,000 ug/mL
- Typical precision for quantitation: CV <10%
Popular Applications
- Kinetics
- Quantitation
- Price (USD):
- $904.00
- Item No.:
- 18-5168
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Octet® Anti-Rabbit Capture (ARC) Biosensors enable easy, high-throughput, and label-free kinetic and quantitation analysis of Fc-containing rabbit IgG (RbIgG) antibodies in both crude and purified cell culture samples during the development and manufacture of rabbit IgG-derived therapeutics.
The Octet® ARC Biosensors are highly specific towards the only isotype of RbIgG and show minimal to no binding to other species such as human, monkey, mouse, and rat IgG. Furthermore, these sensors show strong binding to rabbit Fc fragment with no binding to rabbit Fab fragment.
These biosensors offer high binding capacity, sensitivity, and a wide dynamic range. They can be regenerated up to 20 times for kinetic and quantitation assays while maintaining consistent and precise measurements. This makes them a cost-effective option for a wide range of high‑throughput applications, including lead identification and optimization, cell line development, process development, and QC in both crude and purified protein samples.
Applications
-
Application
-
Quantitation
- Kinetics
-
Quantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH16
- Octet® RH96
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.