Sartolab® P20 Plus Pressure Filter 18068----------D, Prefilter & 0.2 µm Polyethersulfone

The Sartolab® P20 Plus is a pressure filtration unit for sterile filtration or clarification of media, aqueous solutions and solvent mixtures in batches ranging from 100 ml to 10 L.

Price (USD):
$170.00
Item No.: 
18068----------D
Availability: 
Pieces
10

*Custom/bulk order quotes are provided within 24 hours of request.

Membrane: 0.2 µm polyethersulfone

Prefilter: High purity binder-free quartz microfibers

Housing: Transparent polycarbonate with PTFE automatic venting

Housing diameter: 61 mm

Inlet: Female Luer-Lock

Outlet: Hose barb with filling bell and lid

Filtration Area: 21 cm²

Holdup Volume: 1.2 mL

Recommended Max. Inlet Pressure: 4 bar

Housing Burst Pressure: > 5 bar

pH Range: 1-10

Box à 10 pieces, individually packed and sterile

Applications

  • Application
    Clarification  
  • Application Area
    Sterile filtration  

Components

  • Filling Bell
    Yes  
  • Prefilter
    Yes  

Connections (Physical)

  • Connector Inlet
    Female Luer Lock  
  • Connector Outlet
    Hose Barb 6–12 mm Stepped  

Dimensions

  • Filter Diameter
    61 mm  
  • Filtration Area
    20 cm²  
  • Housing Dimensions
    61 x 50 mm  

Features

  • Venting Filter
    Yes  

General Specifications

  • Flow Rate
    ≥ 400 mL/min at 1 bar  
  • Total Throughput
    Up to 10 L  
  • Vent
    Yes  
  • pH Range
    1.0 – 10.0  

Materials of Construction

  • Housing Material
    Polycarbonate (PC)  
  • Material Prefilters
    Quartz Microfibers  
  • Membrane Material
    Polyethersulfone (PES)  

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)  
  • Operating Pressure
    4 bar  

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water  
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)  
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.  
  • Pore Size
    0.2 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Sartolab® P20  
  • Device Type
    Pressure filters with prefilter  
  • Packaging
    Single pouch packed  
  • Sample Type
    Aqueous  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Sterilization Method
    Ethylene oxide  

Volume

  • Hold-up Volume
    1.2 mL before bubble point  
  • Volume
    Up to 10 L  
  • Tubing set for Sartolab® P20, Luer-Lock

    $55.80

    The tubing set for Luer-Lock connectors contains:

    • Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)

    • Suction foot: a weight to keep the tubing into the liquid

    • Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)

  • Integrity test holder for Sartolab® P20

    $454.00

    Sartolab® integrity test holder to perform the bubble point on a Sartolab® P20 with PTFE venting holes.

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.