Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone

Sartolab® P20 with 0.2 µm polyethersulfone (PES) is designed for sterile filtration of cell culture media and other solutions. Type 18075 has a Luer-Lock inlet and hose barb outlet. The filters are individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$126.00
Item No.: 
18075----------D
Availability: 
Pieces
10
*Custom/bulk order quotes are provided within 24 hours of request.

Sartolab® P20 is a ready-to-use pressure filter unit for the sterile filtration of 100 mL to 5 L media and aqueous solutions.

Main Benefits:

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low protein affinity membrane
  • Low dead volume due to an optimized membrane support

Applications

  • Application
    Clarification
  • Application Area
    Sterile filtration

Components

  • Filling Bell
    No
  • Prefilter
    No

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Diameter
    61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    61 x 50 mm

Features

  • Venting Filter
    No

General Specifications

  • Flow Rate
    ≥ 400 mL/min at 1 bar
  • Total Throughput
    Up to 5 L
  • Vent
    No
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    N/A
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure filters without prefilter
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    1 mL before bubble point
  • Volume
    Up to 5 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´