Sartolab® RF 250, PES Vacuum Filtration Units for 250 mL samples
Sartolab® RF 250, PES Vacuum Filtration Units were developed with state-of-the-art engineering to provide you with a reliable, convenient method for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Sterile vacuum filtration up to 250 mL
- Developed with best engineering practices to ensure high quality
- Utilizes PES membrane, offering highest flow rates and large filtration area
- Available in different pore sizes: 0.1 µm, 0.22 µm and 0.45 µm
- Compatible with Sartolab® Multistation
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Price (USD):
- $117.00
- Item No.:
- 180D03---------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartolab® Vacuum Filtration Units
Elevate your vacuum filtration using the state-of-the-art, convenient Sartolab® RF 250, PES Vacuum Filtration Units. These units can support vacuum filtration of samples up to 250 mL. They were designed for research purposes and the filtration of small volumes.
Polyethersulfone Membrane
Sartolab® RF 250 PES Vacuum Filtration Units include a unique polyethersulfone membrane. This membrane is the optimal choice for your filtration needs, combining low protein binding properties and the highest flow rates. With a pore size of 0.22 µm, the filtration units can meet the demands for multiple applications, including sterile filtration of cell culture, media, buffers and reagents.
State of the Art Engineering
Sartolab® RF 250 PES Vacuum Filtration Units were designed to optimize your user experience in vacuum filtration. We have optimized membrane support for the lowest hold-up volumes and reduction of foam formation (and thus denaturation of proteins). Sartolab® RF 250 PES Vacuum Filtration Units include a vacuum tube connector for stand-alone filtration (these units can also be used with the Sartolab® Multistation). Further, a screw cap has been included to store the filtrate. The screw caps of the bottles are delivered extra packed, individually wrapped to maintain sterility. Notably, the 45 mm neck thread of the Sartolab® units ensures a vacuum-tight seal to bottles with this standard thread.
Minimized Contamination Risk
Sartolab® RF 250 PES Vacuum Filtration Units are ready-to-use units, minimizing the risk of contamination. There is no further need for liquid transfer for storage as the unit.
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
-
Application AreaSterile filtration
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter80 mm
-
Filtration Area43 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.1 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume250 mL
-
Funnel Volume250 mL
-
Receiver Flask Volume250 mL
-
Volume250 mL
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.