Sartolab® RF 250, PES Vacuum Filtration Units for 250 mL samples
Sartolab® RF 250, PES Vacuum Filtration Units were developed with state-of-the-art engineering to provide you with a reliable, convenient method for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Sterile vacuum filtration up to 250 mL
- Developed with best engineering practices to ensure high quality
- Utilizes PES membrane, offering highest flow rates and large filtration area
- Available in different pore sizes: 0.1 µm, 0.22 µm and 0.45 µm
- Compatible with Sartolab® Multistation
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Price (USD):
- $119.00
- Item No.:
- 180E03---------E
- Availability:
- pcs
Choose your Sartolab® Vacuum Filtration Units
Elevate your vacuum filtration using the state-of-the-art, convenient Sartolab® RF 250, PES Vacuum Filtration Units. These units can support vacuum filtration of samples up to 250 mL. They were designed for research purposes and the filtration of small volumes.
Polyethersulfone Membrane
Sartolab® RF 250 PES Vacuum Filtration Units include a unique polyethersulfone membrane. This membrane is the optimal choice for your filtration needs, combining low protein binding properties and the highest flow rates. With a pore size of 0.22 µm, the filtration units can meet the demands for multiple applications, including sterile filtration of cell culture, media, buffers and reagents.
State of the Art Engineering
Sartolab® RF 250 PES Vacuum Filtration Units were designed to optimize your user experience in vacuum filtration. We have optimized membrane support for the lowest hold-up volumes and reduction of foam formation (and thus denaturation of proteins). Sartolab® RF 250 PES Vacuum Filtration Units include a vacuum tube connector for stand-alone filtration (these units can also be used with the Sartolab® Multistation). Further, a screw cap has been included to store the filtrate. The screw caps of the bottles are delivered extra packed, individually wrapped to maintain sterility. Notably, the 45 mm neck thread of the Sartolab® units ensures a vacuum-tight seal to bottles with this standard thread.
Minimized Contamination Risk
Sartolab® RF 250 PES Vacuum Filtration Units are ready-to-use units, minimizing the risk of contamination. There is no further need for liquid transfer for storage as the unit.
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
-
Application AreaSterile filtration
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter80 mm
-
Filtration Area43 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.22 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume250 mL
-
Funnel Volume250 mL
-
Receiver Flask Volume250 mL
-
Volume250 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.