Sartolab® RF 50, PES Sterile Vacuum Filtration Units for 50 mL samples, box of 24 pieces
Sartorius presents the Sartolab® RF 50, PES Vacuum Filtration Units, single-use units designed for the sterile filtration of samples up to 50 mL.
Top Features of Sartolab® Vacuum Filtration Units
- Highest flow rates with an asymmetric membrane and large surface area
- No loss of protein
- Low dead volume
- Minimized risk of contamination
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Clarification of aqueous solutions
- Price (USD):
- $238.00
- Item No.:
- 180F01---------2
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartolab® Vacuum Filtration Units
Sartolab® RF 50, PES Vacuum Filtration Units are single-use vacuum filtration units for volumes up to 50 mL. These units include either a 0.22 µm or a 0.45 µm polyethersulfone (PES) membrane. The PES provides fast flow rates and ensures low protein binding and extractables. These easy-to-use filtration units can be used as stand-alone devices or can be used with the Sartolab® Multistation. This single vacuum source station can simultaneously filtrate up to six samples, virtually hands-free. If using the Sartolab® RF 50 as a stand-alone unit, directly connect the unit’s tubing connector to your vacuum source.
Purchase Individually or Bulk
Sartolab® RF 50 Vacuum Filtration Units are available individually packed and sterile or in bulk and non-sterile.
The RF 50 Build
Sartolab® RF 50 Vacuum Filtration Units are comprised of a funnel with a dust cover, a 50 mL conical tube with a graduation and writing field, and a tubing connector for vacuum connection (for sterile versions only). The funnel is comprised of polystyrene (PS). The membrane filter is 0.22 µm or a 0.45 µm asymmetric polyethersulfone. With your unit, a screw cap is also provided for storage of filtrate (individually wrapped for the sterile versions and bulk wrapped for non-sterile versions).
Significantly Faster Filtration
Sartolab® RF 50 Vacuum Filtration Units are the fastest 50 mL vacuum filtration units compared to multiple leading competitor units (showing a 7 second filtration time for 50 mL cell media + 10% FBS in five 0.22 µm vacuum filtration units).
Multiple Unique Benefits
Sartorius personnel have used their extensive experience in vacuum filtration to deliver one of the most advanced units available, offering high flow rates and minimizing the risk of contamination. These units are ready to use, and no additional transfer of liquid is necessary for storage.
Application Notes
Brochure
Catalog
Datasheet
User Manual
Applications
-
ApplicationBuffer & Media
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter58.5 mm
-
Filtration Area21 cm²
-
Neck Size Bottle Top Units⌀ 32 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size24
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume50 mL
-
Funnel Volume50 mL
-
Receiver Flask Volume50 mL (conical tube)
-
Volume50 mL
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.