Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL samples
Sartorius offers Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL Samples, convenient, single-use units optimized for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 500 mL
- State of the art production
- Specially designed to facilitate daily work
- PES membrane offers the highest flow rates and a large filtration area
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Price (USD):
- $186.00
- Item No.:
- 180E04---------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartolab® Vacuum Filtration Units
Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL were developed with convenience and reliability in mind. They are single-use units designed to rapidly and efficiently complete sterile vacuum filtration of your samples, including cell culture, media, buffers, and reagents. Sartorius offers a range of Sartolab® RF units in varying sizes, designed to fit the needs of your lab. The Sartolab® RF 500 PES Vacuum Filtration Units include polyethersulfone membranes, maximizing the highest flow rates and low protein binding properties.
State of the Art Production
Sartolab® RF 500 PES Vacuum Filtration Units are the ultimate choice for your filtration needs. All Sartolab® RF vacuum filtration units are manufactured in an ISO 13485 certified plant, using a Class 8 Cleanroom to assure the highest level of purity. All fluid path materials used in the production of the Sartolab® RF vacuum filtration units are medically graded for the highest quality, without any animal origin (the Sartolab® RF 500 units are intended for research purposes only). All products are sold sterilized and guaranteed to be endotoxin-free. And all fluid path component materials meet the requirements for United States Pharmacopeia (USP).
Stand-Alone or Parallel Filtration
Sartolab® RF 500 PES Vacuum Filtration Units are ready-to-use units. They require the use of a vacuum source. For stand-alone functions, you can utilize the provided tube connector to directly connect your filtration unit to the vacuum source. Alternatively, these units are also compatible with the Sartolab® Multistation (sold separately). With the Multistation, a single vacuum source allows for parallel filtration of up to six samples.
Fast, Reliable Filtration
Sartolab® RF 500 Vacuum Filtration Units allow fast and reliable vacuum filtration. At a pore size of 0.22 µm or 0.45 µm, the polyethersulfone membrane provides fast flow rates and ensures low protein binding and extractables.
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
-
Application AreaSterile filtration
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter100 mm
-
Filtration Area69 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.22 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume500 mL
-
Funnel Volume500 mL
-
Receiver Flask Volume500 mL
-
Volume500 mL
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.