Sartolab® BT PES Bottle Top Filters

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.

Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Volume
Pore Size
Pack Size
Price (USD)
$160.00
Item No.: 
180F12---------2
Pieces
24
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® BT PES Bottle Top Filters
Sartolab® BT PES Bottle Top Filters

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.

Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Price (USD):
$160.00
Item No.:
180F12---------2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
24

Overview

Specifications

Sartolab® RF | BT vacuum filtration units are convenient filtration units designed for research purposes and, therefore, for the filtration of small volumes from 50 mL to 1 L. Sartolab® RF as a complete system includes a receiver flask to the filtration funnel. Sartolab® BT is a bottle top filter (filtration funnel) without a receiver flask, enabling customers to use their own receiver flasks and/or to expand the filtration capacity, depending on the particle load of the filtered liquid, by filling more than one receiver flask.

User Benefits:

  • Highest flow rates with a large filtration area
  • No loss of protein with a low protein affinity membrane
  • Low hold-up volume due to an optimized membrane support
  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Clarification

Components

  • With or Without Receiver Flask
    BT (funnel only)

Dimensions

  • Filter Diameter
    80 mm
  • Filtration Area
    43 cm2
  • Neck Size Bottle Top Units
    ⌀ 45 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    BT (funnel only)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum bottle top filters (funnel only)
  • Pack Size
    24
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    150 mL
  • Funnel Volume
    150 mL
  • Receiver Flask Volume
    N/A
  • Volume
    150 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.