Sartolab® BT 1000 PES Bottle Top Filters
Sartolab® BT 1000, 0.45 µm, PES, bottle top filters are single-use units for the clarification of sample volumes up to 1000 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
- Price (USD):
- $186.00
- Item No.:
- 180F15---------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Sartolab® BT bottle top filter is comprised of:
- A graduated funnel with a polyethersulfone (PES) membrane, a vacuum adapter and a lid
- A tube connector for vacuum connection (for stand-alone filtration)
Applications
-
ApplicationBuffer & Media
Components
-
With or Without Receiver FlaskBT (funnel only)
Dimensions
-
Filter Diameter100 mm
-
Filtration Area69 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatBT (funnel only)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum bottle top filters (funnel only)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume1 L
-
Funnel Volume1 L
-
Receiver Flask VolumeN/A
-
Volume1L
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.