Midisart Test Manifold 10x

Midisart® Test Manifold 10x enables efficient integrity testing for up to 10 filters simultaneously, enhancing productivity in biopharmaceutical applications. It ensures reliable detection of defects, supports automated testers, and is built with durable stainless steel for robust performance.

Price (USD):
$8,151.00
Item No.: 
1Z-LB-0002
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Midisart Test Manifold 10x
Midisart Test Manifold 10x

Midisart® Test Manifold 10x enables efficient integrity testing for up to 10 filters simultaneously, enhancing productivity in biopharmaceutical applications. It ensures reliable detection of defects, supports automated testers, and is built with durable stainless steel for robust performance.

Price (USD):
$8,151.00
Item No.:
1Z-LB-0002
Number of pieces
1

Overview

Specifications

Midisart® Test Manifold 10x: Streamlined Integrity Testing for Biopharmaceutical Applications

Product Information:

The Midisart® Test Manifold 10x is a cutting-edge solution designed to streamline the integrity testing of sterilizing grade air filters in biopharmaceutical applications. This manifold allows for simultaneous testing of up to 10 filters, significantly enhancing testing efficiency and reliability. Below is a detailed overview of its formats, applications, materials, and advantages.

Formats:

  • Midisart® Test Manifold 10x: Designed for simultaneous testing of up to 10 filters, optimizing time and labor in testing processes.
  • Compatibility: Works seamlessly with Midisart® 2000 and Sartopore® Air Midisart® filters, ideal for small-scale venting applications.

Applications:

  • Biopharmaceutical Industry: Ensures sterility and integrity of filters used in venting small vessels and bioreactors.
  • Automated Testing: Compatible with automated integrity testers like Sartocheck®, facilitating efficient and reliable testing processes.
  • Laboratory and Production Settings: Suitable for environments requiring rigorous filter integrity testing to maintain product reliability.

Materials:

  • Stainless Steel (316L): Provides durability and resistance to corrosion, ensuring long-term performance and reliability.
  • EPDM Gaskets: Used in the closure system for secure sealing and effective pressure management.

Advantages:

  • Efficiency: Enables testing of up to 10 filters simultaneously, reducing testing time by up to 90%.
  • Reliability: Detects any defective filter, ensuring high levels of protection and sterility.
  • Versatility: Suitable for various filter types and applications, offering flexibility in testing processes.
  • Robust Construction: Made from high-quality materials, ensuring durability and consistent performance.
  • User-Friendly Design: Features individual valves for flexible testing configurations, allowing fewer than 10 filters to be tested if needed.

Technical Specifications:

  • Max Test Pressure: 6 bar
  • Dimensions: 1,100 mm length
  • Weight: 13.5 kg
  • Connector: Staubli (RBE03 male)
  • Closure System: Clamp with EPDM gaskets

The Midisart® Test Manifold 10x is an essential tool for biopharmaceutical operations, providing efficient and reliable filter integrity testing. Its robust design and versatile applications make it a valuable asset in maintaining product sterility.

Applications

  • Application
    Air/Gas Filtration

Materials of Construction

  • Housing Material
    Stainless steel
  • Material o-ring | seal
    EPDM

Product Information

  • Brand
    Midisart®
  • Pack Size
    1
  • Type
    Accessory