Microsart® Frit

Stainless-steel frit for Microsart®
Base 47 mm
(1ZU---0002)
Pack Size
- Price (USD):
- $146.00
- Item No.:
- 1ZU---0001
- Availability:
- pcs
Added to Shopping Cart
Choose your Microsart Manifolds
Accessory for the Combisart® System
Applications
-
Application AreaBioburden/Microbial enumeration
Dimensions
-
Filter Diameter⌀ 47 mm
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Pack Size1
-
TypeInstrument
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.