eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- Heparin HyperD® M Bulk Resins
Heparin HyperD® M - 1 L
Heparin HyperD® M resin is suited for the preparative-scale purification of heparin binding proteins like coagulation factors, growth hormones, lipoproteins, and DNA/RNA processing enzymes.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Pack Volume
- Item No.:
- 20029-013
Heparin HyperD® M - 1 L
Heparin HyperD® M resin is suited for the preparative-scale purification of heparin binding proteins like coagulation factors, growth hormones, lipoproteins, and DNA/RNA processing enzymes.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your Heparin HyperD® M
Heparin HyperD® M “gel-in-a-shell” resin is comprised of a porous rigid mineral bead containing hydrogel filled pores. The heparin ligand is bound to the hydrogel.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- High dynamic binding capacity at high linear flow rate
- Rigid, non-compressible resin
- Purification of various proteins from laboratory to production scale
- Minimal ligand leakage
Applications
- Reference method for large-scale purification of antithrombin III (ATIII)
- Purification of coagulation factors such as Factor IX, Factor VII, Factor XI, Factor XII and XIIa
- Lipoprotein(LDL, VLDL, VLDL apoprotein, HDL) and lipoprotein lipase purification
- Growth hormone and growth factor (FGF, ECGF) purification
- DNA- and RNA-related enzymes
- Purification of various other enzymes (collagenase, α-L-iduronidase, hyaluronidase and lysozyme), fibronectin, fibronectin fragments and hormones receptors
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size80 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixMineral beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability3 to 13 (working pH)
Physicochemical Information
-
LigandPorcine heparin
-
Reference ProteinATIII
-
Typical Dynamic Binding Capacity 10% per mL25UI/mL ATIII
Product Information
-
BrandHeparin HyperD® M
-
Pack Size1
-
Pack Volume1 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeAffinity resin
-
What you receive
-
1 bottle resin
- Instruction for use
-
1 bottle resin
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl