Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- CM Ceramic HyperD® F Bulk Resins
CM Ceramic HyperD® F - 100 mL
CM Ceramic HyperD® is a weak cation exchanger designed for the purification of biomolecules. By adjusting conductivity and pH, purification steps can be optimized through charge changes on proteins and ligands.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Price (USD)
- $719.00
- Item No.:
- 20050-027
CM Ceramic HyperD® is a weak cation exchanger designed for the purification of biomolecules. By adjusting conductivity and pH, purification steps can be optimized through charge changes on proteins and ligands.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your CM Ceramic HyperD® F
CM Ceramic HyperD® ion exchange chromatography resin is designed using proprietary gel-in-a-shell design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead. This salt-tolerant resin reduces Ultrafiltration (UF) and Diafiltration (DF) requirements, enhancing process efficiency.
Bulk resins offer adaptable scalability for large-scale bioprocessing, allowing tailored column packing to efficiently address specific purification requirements.
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
- Salt tolerant CM Ceramic HyperD® resin reduces Ultrafiltration/Diafiltration (UF/DF) requirements
Applications
- Recombinant proteins
- Purification of enzymes, plasma proteins
- Vaccines
- Direct capture of monoclonal antibodies
- IgM
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size50 µm
General Specifications
-
Flow Rate≥ 300 cm/h with ≤ 3 barg
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixCeramic Beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
LigandCarboxymethyl
-
Ligand Density250-400 µeq/mL
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL> 110 g/L
Product Information
-
BrandCM Ceramic HyperD®
-
Pack Size1
-
Pack Volume100 mL
-
Resin Delivery Condition1M NaCl with 20% EtOH, 1.2 mM EDTA
-
Resin TypeWeak cation exchanger
-
What you receive1 bottle resinInstruction for use
Storage Conditions
-
Storage Conditions1M NaCl with 20% EtOH, 1.2 mM EDTA